Norgren Australia

Home / Support & Downloads / Downloads

Downloads

VM15 System Valves

Our new addition to the VM Series system valves. With excellent performance and a large number of options they are highly suitable to a number of applications.

  • Individually wired, multipole or fieldbus
  • High flow from 15mm valve width
  • Compact and Lightweight
  • Up to 32 coils on one valve island
  • Integral push in fittings
  • Quick disconnect base (Pneumapole)

VM15 Support Documents

CANopen EDS file up to 16 solenoids
CANopen EDS file up to 24 solenoids
CANopen EDS file up to 32 solenoids
Devicenet EDS file up to 16 solenoids
Devicenet EDS file up to 24 solenoids
Devicenet EDS file up to 32 solenoids
Profibus-DP GSD file
VM15 Devicenet Icon

VM10 System Valves

Our new range of modular 10mm system valves. With excellent performance and a large number of options that are suitable to many applications.

  • Individual wired, multipole or fieldbus
  • High flow from 10mm valve width
  • Compact and Lightweight
  • Up to 32 coils in one valve island
  • Integral push in fittings
  • Quick disconnect base (Pneumapole)

VM10 System Valves support documents

CANopen EDS V3.2
DeviceNet EDS V3.1
Profibus-DP GSD V2.0
Modplate EDS_GSD

VS18/VS26 System Valves

VS18 AND VS26 gives you the versatility to choose the features that you need with the modularity to easily expand and add accessories. By combining flexibility and Swiss engineered quality, Norgren has created a no compromise valve range with unlimited ability.

  • 24V DC and 115V AC Mulitpole
  • Integrated Fieldbus
  • Field expandable with single add-on stations
  • Dual spool technology
  • VS**G Glandless spool and sleeve for long life
  • VS**G Softseal spool for high flow
  • Wide range of accessories
  • UL and ATEX
  • Universal PNP/NPN 24V DC Multipole

VS18/VS26 System Valves support documents

EDS files for CANopen
EDS files for DeviceNet
GSD file for Profibus-DP

VE2/V20/V22 System Valves

VE2/V20/V22 System Valves support documents

EDS
GSD

VP51 DeviceNet

An air piloted digital proportional control valve that has been approved by ODVA. It is controlled by polled inputs and returns actual pressure and diagnostic flags as polled outputs. The unit prossesses application specfic set-up and runs on network power thus elimating the need for a separate power connector.

VP51 DeviceNet support documents

DeviceNet VP51 EDS File

FD67 Distributed I/O System

New range of fieldbus modules for the control of digital and analogue input and output signals.

  • 256 I/O per node
  • Compact, robust construction
  • Single point diagnostics
  • Fully configurable I/O points
  • Digital and analogue options

FD67 Distributed I/O System support documents

FD67 CANopen EDS V1.4
FD67 DeviceNet EDS Generator V1.0.6
FD67 DeviceNet EDS V1.4
FD67 DeviceNet Quickstart Guide
FD67 Profibus-DP GSD V1_5
FD67 Profibus-DP Quickstart Guide

MPAC

MPAC support documents

MPAC Configurator Version 3.1
MPAC Configurator Rev 2
Norgren Designer 1.4.1
Norgren Designer 1.4.1 Tutorial
Norgren Talk 1.3.12 Build 20041223
NorTalk 1100 3.5
PneuCalc

VE10 Miniature System Valves

VE10 Series Valve Islands, 3/2 direct acting valve manifolds with integral fittings.

  • Flying lead, single and double row manifolds
  • Multipole or Fieldbus prewired for installation flexibility
  • Compact valve manifold
  • Side porting
  • LED indication
  • Manual override options
  • Surface, panel or DIN rail mounting
  • 40 valve output capability

VE10 Miniature System Valves support documents

VE10 EDS

Lintra® Sizing Calculator 

Download our Lintra® sizing calculator here.