Data Sheet
Install Guide
Brochure
CAD Drawings
|
|
The Trakker Modular Conveyor System was designed so you can purchase the components and erect it yourself or you can have Norgren Automotive build it for you. Our conveyors have been used for moving sheet metal assemblies, plastic components, glass, and other like applications. The Trakker Modular Conveyor System is a compact, cost-effective solution for part transfer.
Features & Benefits
- Adjustable conveyor angles for a variety of part shapes.
- Transfer Shaft and couplings for synchronous operation utilizing a single motor drive with multiple belts.
- Universal mounting nuts provide horizontal adjustment and the simple attachment of a variety of add-on accessories.
- Independently driven conveyors with optional Positioning Slide powered with a Norgren cylinder.
- Independent height adjustment for each side of the conveyor for unique applications.
- Conveyor roller section, for additional support, and other options customize the conveyor system to your part.
- Easy to adjust belt tensioning. Flush mounted screws and fasteners.
- Quick change belting options available.
- Series Four extrusion offers a centrally located mounting base.
Options
- Four Mounting Styles
- Angular Mount with Slave Unit
- Standard Angular Mount
- Vertical Mount
- Horizontal Mount
- Three Standard Roller Types Available
- Optional Accessories
- Optional Mounting Nut
- Multiple Idle Roller Section
- Idle Roller Support Assembly
- Limit or Proximity Switch Mount
|