We understand the importance of providing our customers with solutions that not only improve operational efficiency but also support their efforts towards safety and sustainability.
In polymer processing, precision is key. Our pneumatic and electric actuators and control valves, ensure accurate control of the production process. This helps to optimize output and minimize waste, resulting in a more efficient and cost-effective operation. Additionally, our reliable and durable products minimize downtime for maintenance resulting in maximum uptime.
We provide exceptional technical support, training, and maintenance, to ensure that our customers receive the most value from our solutions. Our expert team works closely with customers to understand their unique needs and tailor our solutions to meet their specific requirements.
By partnering with Norgren customers can benefit from our innovative process control solutions, expert technical support, and commitment to safety and sustainability.
Applications
Dust filtration
Water and waste treatment
Fire protection
Waste compactors
Dust filtration
Efficient filter systems are essential wherever dust and dirt particles accumulate, such as in mining coal, lime, and rock.
These systems ensure that only purified and pollutant-free air is released back into the atmosphere, protecting both people and the environment.
Filter systems feed contaminated air into the system, and dust and dirt particles stick to the filter media and to form a filter cake. Cleaning the filters is crucial, with one of the most effective methods being the air-blasting technique. This involves directing a short, intense pulse of compressed air into the filter element to loosen the filter cake allowing it to be removed.
Buschjost dust collector valves have been specifically designed to make filter cleaning as efficient and economical as possible. These valves are equipped with an innovative TPE diaphragm, which is constructed in one piece and works without pressure springs. This design allows the valve to achieve extremely fast opening and closing times, ensuring that the compressed air pulse reaches the setpoint as quickly as possible to detach the filter cake completely.
These dust filtration valve solutions reduce unnecessary compressed air consumption and the associated operating costs. Offering superior performance, efficiency, and reliability, they are the perfect choice for dust filtration applications.
Water and wastewater treatment
We understand the unique challenges faced by water and wastewater treatment facilities and offer a range of robust and reliable valve solutions to meet these demands.
For water treatment filter systems used in hospitals, our 2/2-way stainless steel valves are ideal, with the ability to withstand high flow rates and water hammer whilst delivering reliable performance, simple maintenance and a long service life. These valves are specifically designed for the control of water flow in treatment systems, ensuring maximum efficiency and minimal downtime.
In wastewater treatment facilities, Norgren solenoid valves are perfectly suited to the demanding task of flushing sewer filtration sand out of organic matter. These valves deliver high throughput with challenging media while offering damped operation in a compact and functional envelope, ensuring consistent and repeatable quality with minimal downtime. The solenoid comes in a novel 'click-on' design, which means it can be easily changed without the need for tools, further reducing maintenance time and costs.
Whether it's water or wastewater treatment, our valve solutions are designed to meet the unique challenges of each application, delivering reliable performance, easy maintenance, and leading service life to ensure maximum efficiency and minimal downtime.
Fire protection
Fire protection is a critical concern for dust extraction systems used in applications such as grinding, welding, or lumber cutting.
The production process can generate sparks that, if not mitigated, could reach the dust collection silos, potentially causing a fire or explosion.
To prevent this, valves need to react quickly to release water to extinguish any sparks. Specially modified Buschjost 82400 valves are designed to optimise the switching speed while meeting uniquely designed core tubes that enable quick reaction times, which is crucial given the high travelling speed of the dust in the extraction pipe between the sensing point and the water release nozzle.
Our valves are ideal for use in dust extraction systems where fire protection is a top priority. Our valve solutions ensure your dust extraction system is well-equipped to handle any potential fire risks.
Waste compactors
Effective waste management is crucial, and hydraulic waste compactor units play an important role in the process.
Pressure levels in these units must be managed correctly to ensure safe and efficient operation. Our 4/2-way directional control valves with a robust, custom manifold can control all the required movements. These valves feature smooth pressure switching that minimizes noise and reduces pressure peaks, optimizing reliability and service life.
Our waste compactor valve solutions ensure your waste management system is equipped with the latest technology to ensure safe and efficient operation. Designed to withstand even the toughest conditions, they offer superior performance and reliability. Whether you're looking to optimize pressure levels or reduce noise, our valve solutions are the perfect choice for your waste compactor needs.
Product Categories
Air Preparation
Filters, pressure regulators, lubricators and more air preparation components.
DiscoverPressure Sensors
Our 34D and 54D Electronic pressure sensors for pneumatic, hydraulic & all fluid applications are IO-Link enabled to allow remote set-up and access to application performance data for improved system monitoring.
View Products