Norgren France

Accueil / Toutes Dernières Informations / Excelon Pro filter regulator lubricator from Norgren

Excelon Pro filter regulator lubricator from Norgren

mardi, 20th décembre 2011

Suitable for use in a wide variety of applications, Excelon Pro has been value engineered to deliver cost competitiveness combined with performance

Having set the standard for over 80 years in compressed air preparation Norgren has continued this with the introduction of the Excelon Pro FRL.

Suitable for use in a wide variety of applications, Excelon Pro has been value engineered to deliver cost competitiveness combined with performance. The appeal of the Excelon Pro lies with its flexibility and simplicity. Consisting of a basic number of products selection is easy and it can be assembled without any tools at point of use. All the installer needs to do is select the desired FRL combination, insert the connector and twist to connect them together. Within seconds you have a fully functioning FRL without the need to search through the toolbox. What’s more with integrated push in fittings, which help minimise leak paths, once the unit is assembled all that needs to be done is mount, push in the pipes and turn on the air thus reducing installation times. Manufactured from a lightweight composite material Excelon® Pro is very compact thus offering the customer savings in footprint sizes and installation space.

For more information visit www.norgren.com/excelonpro