Norgren logo

Fittings & Check Valves

FITTINGS & CHECK VALVES

Fittings & check valves

CUSTOMER CHALLENGE 

Unique push-to-connect designs allow air brake and auxiliary tubing connections to be made in seconds resulting in highly efficient assembly and maintenance procedures

NORGREN SOLUTION 

1. Fleetfit fittings: Robust brass construction proven over last 20 years on board vehicles

  • Multi-tooth collet and rigid tube support to maximize grip
  • Internal tube structure that reduces risk of impact damage
  • Pre-applied thread sealant
  • Corrosion resistant

2. Cartridge Fittings: available as part of the Fleetfit brass range:

  • Compatible with aluminium, brass, steel and plastic port forms
  • Can be installed directly into standard SAE port form

ENGINEERING ADVANTAGE 

  • Wide product range covering complete on-board vehicle air brake and auxiliary applications
  • Reduced end of line leakage minimizes on board air wastage improving productivity and fuel economy
  • Simple tube connection and disconnection
  • Greater reliability and reduced testing
  • Significantly reduced labour time and related costs
  • Fully compliments Norgren’s other on-board vehicle solutions and product ranges