|
All
standard KIP valves are supplied with a Class B dry
tape wound coil construction with 24" black leads, P/N (01) in the
ordering system, unless otherwise specified.
When
using this chart below note the available housing styles and the
series in which coils are available.
The
following chart shows all coil options readily available, for other
options in OEM quantities consult KIP. Non-standard voltages, leadwire
lengths, other lead wire types and colors, may require minimum quantities.
|
KIP standard
voltages:
12VDC, 24VDC, 24/60, 120/60, 110/50, 220/50, 240/60.
Lead wire
type
AWG 20 on Series 1 and 2
AWG 18 on Series 1 and 2 with free standing molded coil
AWG 18 on Series 3 and 6
Class
B = 130° C or 266° F
Class
F = 155° C or 311° F
Class
H = 180° C or 356° F
|