KIP Incorporated
 

 

KIP Products
Rectified Coils

 

Rectified Coils

There may be times when you have a standard AC circuit but can’t have the copper shading ring which is standard in this type of valve due to media compatibility. Or, the application may be in a dirty or dusty environment where particulate causes the valve to buzz. In either case, a rectified coil will solve this problem. By adding two diodes in the coil (for half-wave rectification), or four diodes (for full-wave rectification), the effective voltage to the coil is modified from AC to DC. These rectified coils do not need any shading ring and perform as a DC coil with your standard AC input. The actual coil construction is designed for this type of rectification so you must contact the factory for ordering information. Since the addition of the diodes can make the physical size of the coil larger, it is not available in all types of coil and valve series. However, the rectification can take place away from the coil, such as on the customer’s electronics, within their equipment. Consult KIP for available options.