Norgren launches the new Pneufit S stainless steel fitting and completes a lineup of Norgren pushin fittings.
martes, 20th diciembre 2011
Norgren has extended its proven, reliable and durable range of push‐in fittings with the introduction of the all‐ new Pneufit S series.
Providing a perfect complement to its existing Pneufit range the new fittings feature quick and easy connection without the need for tools thus saving on valuable installation times.
Especially designed for the food and beverage sector Pneufit S is engineered from corrosion resistant, non‐toxic and non‐absorbent materials to avoid the possibility of contamination to the end product in food processing.
The Pneufit S stainless steel push‐in fitting offers fast secure assembly for Nylon 6, 11 or 12, Polyurethane ‐98 shore‐ and PTFE tubing. Tube sizes are available from Ø 4 to 12 mm metric. Pneufit S can also be specified with BSP parallel and taper threads. Available with operating pressures of vacuum to 15 bar dependent upon operating specification of tubing. The series includes straight adaptors with internal hexagon for Allen key and swivel function on all elbows and tees.
Focused on providing a wide range of solutions Norgren now offers customers Pneufit C composite for general industrial, metal Pneufit nickel plated brass for higher specification requirements and Pneufit S stainless steel for specialist food, water and beverage industry.
More information on the complete Pneufit series can be found at www.norgren.com
México
Enviar a un amigo
Imprimir esta página