AIRLINE EQUIPMENT

 

OLYMPIAN PLUS PLUG-IN SYSTEM

The unique Olympian plug-in design has been updated to set new standards for ease of use and system flexibility. Also available in boxed sets and combination units.

  • G1/4 to G1 1/2
  • Quick connect yoke system - Simple, fast assembly of accessories and combination units
  • Plug-in units - Rapid installation and maintanence. Graphite impregnated quarter turn clamp ring for easy operation. 
  • Bayonet Bowls - Easy removal for routine maintenance. Denent action prevents removal under pressure.
  • Unique prismatic sight glass - High visibility of liquid level. Color change service indication on filters and Filter regulators.
  • Captive 'O' rings - Easy to assemble with no loose parts.
  • Tamper resistant cover - Simple accessory to prevent unauthorised adjustment of regulated pressure.
  • Porting block mounted pressure switch - Adjustable pressure switch for for feedback to monitoring systems.
  • Soft start/dump valve - Provides controlled increase in pressure on system start up.
  • 3/2 shut off valve - Slide valve with lockable blade. Threaded exhaust port.

Links for Olympian components:

 

EXCELON MODULAR SYSTEM

Excelon, the alternative modular air preparation system from Norgren. Although direct ported, thanks to a patented Quikclamp connection system, Excelon can be used where both stand alone units or modular assemblies are required.

  • Patented QuickClamp connection system: Simple, speedy assembly of accesories and conbination units
  • Patented quarter turn manual drain: Simple 1/4 turn to operate. Feature a threaded pipeaway outlet
  • Patented shut-off valve: 3/2 with a threaded exhaust and lockable blade for safe system isolation
  • Lubricator sight feed dome: Allows full 360° visibility and screwdriver adjustment for easy drip rate setting. Can be made tamper-resistant.
  • Bayonet bowls: Easy removal for routine maintenance. Detent action prevents removal under pressure.
  • Push to lock adjusting knob: Can be fitted with a tamper resistant cover
  • Captive '0' Rings
  • Balanced valve: For improved regulation characteristics
  • Lubricator sensor: Helps to maintain constant oil density

Links for Excelon components:

 

For more information please contact us