EFFICIENCY Reliability Durability
Air saved » money saved
Norgren Air-Saving system enables the Smart Crust Breaker to run at the minimum pressure required to overcome crust resistance resulting in the minimum air consumption possible.
For every 10 cylinders currently in use, another 4 can be operated without the need to invest in any additional compressed air capacity.
Considerable energy savings will be made if significantly less compressed air is consumed.
Norgren's Air Saver Valve

Option A - Electrically triggered, solenoid operated valve with no feedback
Option B - Electrically triggered, solenoid operated valve with electrical end-of-stroke feedback
Option C - Pneumatically triggered valve with no feedback
Option D - Pneumatically triggered valve with pneumatic end-of-stroke feedback
Back to Crust Breaker Cylinder