Climate Control

Regardless of whether you need digital or proportional flow control, Norgren GVT's sister company Buschjost can provide you with the technology needed for regulating the climate of your vehicles.

 

We understand the industry and have mastered the key challenges so that today we can provide you with the products that will meet your application needs.

 

Whether the design challenge is in increasing system performance or reducing total cost of ownership, Norgren GVT is the ideal partner for OEM's and System Integrators.

 Each one of our solutions is engineered so that...

  • It has reliable function in a temperature range from  -30 C to 110 C.
  • Long lifetime despite particle contamination in the media
  • Wide range of interfaces which allow easy installation

MOTORISED PROPORTIONAL VALVE

Advanced design for heating systems on buses and coaches.

 

Our Motorised Proportional valve provides motorised control of coolant for heating purposes. This valve provides optimal controllability, no switching noises, and the possibility of manual override in case of a system failure. The end result is increased passenger comfort.

 

The valve has a lightweight polymer body and is actuated by a Norgren DC Motor Drive. Variations such as 2-way or 3-way valves for hot water or a cooling agent are possible, as well as different port sizes.  

  • Robust and proven design which has been in the field now for over a decade.
  • No leakage over lifetime of valve due to Ceramic disks which are resistant to impurities in the coolant.
  • Less strain on radiator as no shocks are passed on to the coolant system.
  • IP69K protection
  • Engine room mountable

2/2 DIGITAL CONTROL VALVES

Digital control valves which control coolant for heating purposes.

  • Robust and proven design which has been proven in the field now for over a decade.
  • Results in reduced shocks to the coolant system due to damped closing, which means less strain on the radiator.
  • Engine room mountable.

 

        

We specialize in creating Tailored Solutions for our customers. To learn more about what we can do for you, please contact us at GVT@norgren.de, or fill in our online contact form.

 

<< Return to Previous Page