Engine Brake

Our Control Engine Brake technology includes our ND3 Proportional Cartridge Valve technology as well as a pressure sensor for monitoring the exhaust gas pressure in a closed loop system.

 

Each solution is designed to match the application and specific needs of the customer. For one global OEM, we provided precise pneumatic control of the "hot side" exhaust valve brakes, including monitoring of exhaust back pressure via a pressure sensor.

 

Variations such as the the housing shape & size, pressure sensor range, fittings, and electrical connectors can all be specified depending on your needs.

Future developments within this area include integrating the Engine Brake with the EGR systems, as well as further developing our Engine Flap technology.

Application Areas:

  • Electric Controlled Engine (Exhaust) Brake
  • Back Pressure Control Systems

Customer Benefits Include...

  • High dynamic response rate due to direct exhaust back pressure measurement (Closed Loop)
  • Compact & customizable design (Valve, Sensor)
  • Engine mountable
  • System provides enhanced fuel efficiency and safety margin

Technical Specifications:

  • Temperature Range: -40°C to +125°C
  • Vibration Proof up to RMS 18g
  • Protection Class: DIN 40050, IP6K9K

We specialize in creating Tailored Solutions for our customers. To learn more about what we can do for you, please contact us at GVT@norgren.de, or fill out our online contact form.

 

<< Return to Previous Page