Alternative Fuels

HYDROGEN GAS HANDLING UNIT

One single solution which acts as an interface between the Hydrogen bottles and the fuel cell.

  • Two Stage Regulation - From 700 bar inlet to 5 bar outlet pressure in two stages.
  • Low Risk as several safety functions have been incorporated:

  • Integrated thermal pressure relief valve
  • Integrated safety valve
  • Integrated filters which prevent particles from clogging the system
  • Integrated inlet shut-off valve

  • Compact packaging makes the most efficient use of space within the vehicle

BIOFUEL BLOCK

A sub-assembly which heats the BioFuel to its set operating temperature as well as switches between the Diesel and BioFuel tanks.

  • Compact sub-assembly which allows easier integration
  • Minimal time needed to temper the BioFuel - Kv value of 3 m³/h 
  • No risk - Since its introduction into the field over 3 years ago, there have been no returns.
  • Modular build allows customization to specific needs, allows for options such as temperature sensor, venting valve and fuel mixing.
  • Joint development project with Yelltec

We specialize in creating Tailored Solutions for our customers. To learn more about what we can do for you, please contact us at GVT@norgren.de or by filling out our online contact form.

 

<< Return to Previous Page