Transmission & Gearbox Control

Norgren GVT is familiar with the demands that Global Commercial Vehicle Manufacturers are facing in regards to their vehicles and how they can improve Fuel efficiency and increase Vehicle Performance. Norgren GVT understands these demands and we are working with our customers on developing customized solutions for their Transmission and Gearbox systems.

 

We are working with our customers on solutions that will help reduce...

  • Emissions
  • Downtime
  • Warranty Costs
  • Vehicle Weight
  • Air Consumption
  • Tubing & Wiring

So that they can then see improvements in the following areas...

  • Fuel Economy
  • Vehicle Control
  • Productivity
  • Driving Comfort
  • Reliability
  • Safety

We have worked with OEMS to create solutions in the areas of Air & Gas Management as well as Fuel Efficiency & Performance. Connectors & Accessories, Control Valves, Subsystems, and Integrated Actuation Systems have all played a role in designing current solutions for both Manual and Automated Transmissions.

 

Current Application Areas Include...

TRANSMISSION CONTROL

Regardless of whether you are looking for a supplier of components, or someone that can create a customized semi-integrated or a fully automated solution, we can provide you with what you need. We have solutions for Shift Assist, Semi-Automated Shift, and Automated Shift systems.

 

We specialize in creating customized solutions such as Gear Shift Control Modules, where all of your pneumatic functions are combined into a single solution, thus reducing complexity, space needs and assembly time for you. Possibilities include solutions with integral ECU and sensors, modified manuals with add on controls, and integrated Retarders.

Specific Products Include our...

  • SmartShift® AMT Controller - A proprietary controller for Automated Manual Transmissions (AMT). The SmartShift employs patented non-contact switch technology, and is provided in a wide variety of column-mounted configurations that interface with multiple transmission makes and models.

For more information please see our product page on    Gear Shift Control Modules or our success story for     Semi-Automated Transmission Control.

      

CLUTCH CONTROL

Norgren GVT is currently working on developing solutions for improving the Clutch Control of a vehicle. We are looking at creating solutions that meet the following aims:

  • Increased system integration for better control
  • Singe devices with all functions integrated for reducing complexity
  • Robust design suitable for Heavy Duty truck usage
  • Cost effective solutions versus current options available
  • Smaller size and reduced weight

We also have a range of 2/2 to 5/2 NC (Normally Closed) Proportional valves as well as Master Control Valves which are designed for use in Transmission Applications. Features include:

  • Small armatures with low mass
  • Single component design
  • Reduced power consumption
  • No additional air consumption
  • High vibration resistance
  • High durability - Significantly reduced alternation of load forces

Specific Products Include our...

  • Hydraulic Fan Clutch Control - In order to provide hydraulic control capable of surviving an on-engine under hood environment, we designed a proportional valve with a pressure relief capability. This valve is mounted in a custom engineered integrated shaft design onto the engine.

We specialize in creating Tailored Solutions for our customers. To learn more about what we can do for you, please contact us at GVT@norgren.de, or by filling out our online contact form.

 

<< Return to Previous Page