![]() |
|
|
TEXTILE INDUSTRY |
Spinning, weaving, knitting, finishing, garmenting and many other textile applications require highly accurate, durable and reliable pneumatic elements that are often exposed to most demanding environmental conditions and aggressive fluids. Norgren is an important pneumatics supplier to the textile industry and many of our customers are market leaders in textile machinery. We can offer a range of products and integrated solutions to various textile manufacturing processes depending on the needs of the customer, providing durability, precision and flexibility.
Our products are designed to be durable and hardwearing and for use anywhere in the world, for instance in extreme temperatures or where air quality is poor. Buschjost valves are frequently used in the pre-spinning processes, such as mixing, where there is a high dust, dirt and water content. Norgren has many years expertise in providing solutions to the textile industry to control tension on yarn, fabric, or on the warp.
For the winding of synthetic or cotton yarn, for example, highly accurate regulation is often required. Our R27 regulator provides open loop control to a regulation accuracy of 0.005% and is used by a number of customers worldwide.
Our products achieve a high degree of flexibility on the dyeing center and very consistent results, thus meeting the key requirements for the dyeing process. Norgren builds complete control systems to order, to meet this demand for flexibility, depending on the requirements of each machine. Other applications of Norgren products include screen printing machines, high speed doffing and compact valve island systems for spinning machines.
Our range of products applied in the textile industry includes
» Valve islands: modularity of Norgren’s valve islands allows the addition of valve functions at a later point of time, implying cost savings and flexibility.
» Electronic proportional valves( 4091 Series, New VP 50), Frictionless Air Bellows achieving a highly accurate regulation by closed loop control
» Precision regulators: R27 regulator provides an open loop control with a regulation accuracy to 0.005 % 11-818 manual precision regulator guarantees accuracy at low cost
» Low Friction Cylinders achieve the maintenance of constant tension
» Buschjost valves: are highly suitable for aggressive fluids