ANAESTHESIA - PRESSURE CONTROL

 

 

CUSTOMERAPPLICATION
A manufacturer of anaesthetic machines required a manifold for pressure control of medical gases with a built in gas alarm safety feature. Low leakage and accurate pressure control are critical.


NORGRENSOLUTION
Modular V08 valves, RM1 miniature cartridge regulators and fittings in a compact manifold. The system is assembled and fully tested in Norgren’s clean room facilities.


ENGINEERINGADVANTAGE
The customised manifold reduced overall leakage and is easily assembled into the existing machine

 

Back to Applications Page

 

 

SELECTED APPLICATIONS:

Dental_Application

 

FLUID CONTROL IN DENTAL STERILIZERS

By integrating all necessary components into one system, Norgren has helped its customer reduce assembly time and costs as well as significantly reducing the machine’s size.

More Detail

Oxygen_Application

 

FLOW CONTROL IN OXYGEN CONCENTRATORS

This high flow valve unit can achieve flows of 1200 l/min. The integrated poppet cartridge valves have very low leakage and long life in demanding conditions.

More Detail

Chromatography_Application

MIXING OF REAGENTS IN CHROMATOGRAPHY

Equal distances between all inputs and the highly repeatable valves employed ensure an accurate mixing of reagents while eliminating much tubing. The configuration, the number of valves and base material can be adapted to the customer application.

More Detail

In-Vitro_Application


FLOW CONTROL OF DE-IONISED WATER IN IN-VITRO DIAGNOSTICS

One part number solution with costumer specific connectors and features allows easy assembly and integration into existing instruments.

More Detail