CHROMATOGRAPHY - MIXING OF REAGENTS

CUSTOMERAPPLICATION
In chromatography, space is at a premium and different types of aggressive liquids and gases need to be dispensed and mixed consistently. Dead volumes leading to contamination and pumping effects need to be minimized and valve material selection is critical.
NORGRENSOLUTION
For this market, FAS miniature isolation valves are integrated into compact customer specific manifold solutions. Dead volume is minimised. The low power valves have fast response rates and a very high repeatability.
ENGINEERINGADVANTAGE
Equal distances between all inputs and the highly repeatable valves employed ensure an accurate mixing of reagents while eliminating much tubing. The configuration, the number of valves and the material of the bases can be adapted to the customer application.
FLUID CONTROL IN DENTAL STERILIZERS
By integrating all necessary components into one system, Norgren has helped its customer reduce assembly time and costs as well as significantly reducing the machine’s size.
FLOW CONTROL IN OXYGEN CONCENTRATORS
This high flow valve unit can achieve flows of 1200 l/min. The integrated poppet cartridge valves have very low leakage and long life in demanding conditions.
PRESSURE CONTROL IN ANAESTHESIA
The customised manifold reduced overall leakage and is easily assembled into the existing machine.
FLOW CONTROL OF DE-IONISED WATER IN IN-VITRO DIAGNOSTICS
One part number solution with costumer specific connectors and features allows easy assembly and integration into existing instruments.