IN-VITRO DIAGNOSTICS
CUSTOMERAPPLICATION
A solution was needed for controlling de-ionised washing water in in vitro diagnostics.
NORGRENSOLUTION
Acrylic manifold with media separated valves allowing an accurate control of the fluids.
ENGINEERINGADVANTAGE
One part number solution with costumer specific connectors and features allows easy assembly and integration into existing instruments.
FLUID CONTROL IN DENTAL STERILIZERS
By integrating all necessary components into one system, Norgren has helped its customer reduce assembly time and costs as well as significantly reducing the machine’s size.
FLOW CONTROL IN OXYGEN CONCENTRATORS
This high flow valve unit can achieve flows of 1200 l/min. The integrated poppet cartridge valves have very low leakage and long life in demanding conditions.
MIXING OF REAGENTS IN CHROMATOGRAPHY
Equal distances between all inputs and the highly repeatable valves employed ensure an accurate mixing of reagents while eliminating much tubing. The configuration, the number of valves and base material can be adapted to the customer application.
PRESSURE CONTROL IN ANAESTHESIA
The customised manifold reduced overall leakage and is easily assembled into the existing machine.