ANGLE-SEAT VALVES

BUSCHJOST 84500 AND 84520 ANGLE SEAT VALVES
Pressure actuated valve featuring high flow rate and flexibility in function due to easy change of operating modes.
» 2/2 NO, NC and double acting angle seat valve
» Temperatures -10°C to 180°C
» Maximum pressure 16 bar
» Suitable for neutral and aggressive fluids
84520 Stainless Steel Data Sheet
Send us an enquiry and find out how Norgren can Engineer Advantage for your application!