LIQUID LEVEL SENSORS
KIP LIQUID LEVEL SENSOR SOLUTIONS
Reliable and compact solutions to liquid level controls. Complete customized solutions available on demand.
» Hollow floats for 10PSI / 0.69 bar and
-40°F to 225°F / -40°C to 107°C
» Foamed floats for 150PSI / 10.3 bar and
-40°F to 150°F / -40°C to 66ºC
» Low level and multipoint floats
» Materials of stems: PP, PBT, stainless steel; materials
of floats: PP, Buna, PBT
KIP Liquid Level Controls Catalogue
Send us an enquiry and find out how Norgren can Engineer Advantage for your application!