MEDIA SEPARATED SOLENOID VALVES

FAS MEDIA SEPARATED VALVES
With modular build, the FAS media separated valves offer high flow for size ratio and can be adapted to specific needs. The 8mm CHIPSOL valve has practically no residual volume.
» 2/2 and 3/2 media separated valves
» Orifice sizes 0.8mm to 3.6mm
» Body sizes 8mm, 10mm and 15mm
» Wetted Materials: PEEK, FFPM, FPM, EFPM, MFQ, EPDM, PPS
KIP MEDIA SEPARATED VALVES
Proven media separated valves for applications requiring high flows and large orifices; easily integrated into standard or custom manifolds.
» 2/2 NC media separated valves
» Orifice sizes from 1/32” (0.79mm) to 1/4" (6.35mm)
» Body sizes 1” (25.4mm) to 1-5/8” (41.28mm)
» Seals: Chemraz, EPR, Fluorocarbon, Buna
BUSCHJOST 82080 MEDIA SEPARATED VALVE
Isolation valve for highly contaminated fluids and high temperature applications, with excellent fluid compatibility due to optimum materials matching.
» 2/2 NC media separated valve
» Orifice sizes 3mm to 8mm
» Operating pressures Vacuum to 7 bar
» Body PVDF, seat seal FPM, PTFE or EPDM, PTFE bellows
Send us an enquiry and find out how Norgren can Engineer Advantage for your application!