PINCH VALVE TECHNOLOGY
FAS MICROPINCH
One of the variations of the award winning MICROSOL 15mm solenoid valve, this tube-pinching valve is a maintainable solution for use in ultra-high purity applications.
» 2/2 NO or NC media separated pinch valves
» Pressure range 0 to 1.5 bar
» 2mm external / 1mm internal Ø tubes
» Silicone tubes / other materials with the same degree of
elasticity may be used
HIGH FLOW PINCH VALVES
Pinch Valves with higher flows and tubes of up to 6mm are also available on enquiry.
Send us an enquiry and find out how Norgren can Engineer Advantage for your application!