PRESSURE REGULATORS

 

 

RM1 COMPACT REGULATOR

The RM1 is available as a ported or cartridge unit and can easily be integrated into customized manifolds or used as a stand-alone unit. It features and excellent performance-for-size ratio.


          »   Excellent regulation & hysteresis characteristics

          »   Small space envelope: 32mm x 32mm

          »   Outlet pressures up to 4 bar

          »   Flow ranges from 50 L/min to 350 L/min

 

RM1 Data sheet

 

 

20BN HIGH PRESSURE REGULATOR

Designed as a modular solution for integration into customised manifolds, this regulator offers excellent regulation and flow characteristics.


          »   Accurate pressure control

          »   For pressures up to 300 bar

          »   High flow capabilities with low pressure drop

          »   Pressure relief valve is CE approved

 

 

Send us an enquiry and find out how Norgren can Engineer Advantage for your application!