PRESSURE REGULATORS
R91W PRESSURE REGULATOR
The R91W was designed for use in de-ionzed water and potable water systems. All plastics and metals in contact with fluid are approved by the National Sanitation Foundation (NSF) or the Food And Drug Administration (FDA) for use in potable water systems. Elastomers are food grade.
» Outlet pressures 0.3 bar to 8.6 bar / 5 to 125 PSI
» Typical flow of 6.6 liters per minute at 7 bar inlet, 4 bar outlet
» 1/4” and 1/8” Ports
» All wetted materials food grade with NSF and FDA approval
R91W Pressure Regulator Datasheet
Send us an enquiry and find out how Norgren can Engineer Advantage for your application!