PROPORTIONAL VALVES

 

FAS FLATPROP 16mm

Designed for use in demanding applications, the Flatprop proportional flow control valve offers space, weight and power savings. Ideally suited for use in small portable devices such as critical care ventilators it is available in two distinct designs namely Flatprop Direct and Flatprop EQI (supply pressure compensated).


          »   Flows of up to 200 l/min @4 bar

          »   Orifice sizes 0.1mm to 2mm (direct version) and 4.5mm
               (EQI version)

          »   Low power consumption of 0.5W to 2.5W

          »   Frictionless design allowing excellent controllability within closed loop circuits


More Detail

 


FAS MICROPROP 15mm

This proportional valve with excellent performance characteristics features low power technology and a compact and flexible design.


          »   Orifice sizes from 0.8mm to 2mm

          »   Maximum pressure 12 bar

          »   Power consumption 2W

          »   Range of connectors and options available

 

More Detail

 


VP12 PROPORTIONAL VALVE

The VP12 has been designed to offer a space efficient and responsive method of electronically controlling the pressure output of systems up to 8 bar. It is an ideal combination of size and performance.

          »   Maximum output pressure 8bar

          »   Flows of up to 200 l/min

          »   Reliable, rugged, open-loop device

          »   Flexible design

 

VP12 Brochure

VP12 Datasheet

 


VP51 PROPORTIONAL VALVE

The VP51 proportional pressure control valve is air piloted and fully programmable with on-board diagnostics, digital electronics, display and keypad for user functionality.


          »   Programmable output pressures 0-10bar

          »   Instant LED warning functions enabling application specific set-up

          »   Completely user programmable

          »   High speed of response

 

VP51 Brochure

VP51 DeviceNet Datasheet

 

 

Send us an enquiry and find out how Norgren can Engineer Advantage for your application!