SOLENOID VALVES
![]()
FAS CHIPSOL 8MM
Chipsol represents a breakthrough for applications that require compact solutions combined with superior performance. It was optimised to make a difference in applications that require savings in energy consumption, space and weight.
» 2/2 or 3/2 Solenoid Valve
» Orifice sizes 0.5mm to 1.0mm
» Pressure range 0 to 8 bar
» High flow-for-size ratio
![]()
FAS PICOSOL 10MM
Picosol miniaturized solenoid valves are among the best performers found on the market. They combine small size and low power with high flow and excellent performance.
» 2/2 or 3/2 Solenoid Valve
» Orifice sizes 0.6mm to 1.6mm
» NO, NC, Latching and Universal functions
» Wide range of optional features such as spike & hold, surge
protection diodes, LED's and more
![]()
FAS MICROSOL 15MM
Microsol has earned several awards and an international reputation as a result of its innovative design and miniaturization. Due to its modular conception and numerous interfaces, it has a wide range of applications.
» 2/2, 3/2 or 5/2 Solenoid Valve
» Orifice sizes 0.5mm to 3.6mm
» Pressure range: vacuum to 30 bar
» NO, NC, Latching and Universal functions

KIP SOLENOID VALVES
KIP solenoid valves are well established, durable products with a strong reputation in the medical sector. Modular in build, they can be customized to meet a wide range of applications.
» 2/2 or 3/2 Solenoid Valves
» Orifice sizes 0.5mm to 6mm
» Body size 20mm to 41mm
» Wide range of optional features
Send us an enquiry and find out how Norgren can Engineer Advantage for your application!