Norgren 2/2 & 3/2 media separated valves feature a wide range of wetted materials and orifices from 0.8mm to 8mm. The valves are easily integrated into manifolds, both standard and customer specific, or simply into the fluid circuit.
Highly power efficient pinch valves with power consumption 1.2W to 2.5W. Minimal residues in the exchangeable tubes ensure absolute media separation for ultra-high purity applications.
Norgren liquid level switches are designed to meet a complete range of application requirements. Norgren has the design engineering and application engineering expertise to help you select the best level control for you application.
Pressure actuated valves suitable for neutral gases and liquids in a wide temperature range up to 180°C. Stainless steel or brass body, PTFE Seal and PFTE or Viton (FPM) seal packing.