Medical Sector - Products

Solenoid Valves
Norgren 2/2, 3/2 and 5/2 solenoid valves are designed to make a difference in medical gas applications. With body sizes ranging from 8mm to 41mm and orifices of 0.5mm to 6mm, these modular valves can be integrated into a vast range of customized solutions.
More Detail
Proportional Valves
Norgren’s proportional flow and pressure control valves were designed with the needs of the medical sector in mind. They offer space, weight and power savings without compromising performance.
More Detail
Pressure Regulators
With dimensions as small as 32mm x 32 mm or pressures as high as 300 bar, Norgren’s regulators are suited to fulfil a range of needs. Designed as cartridges or ported versions, they can be integrated into manifolds or directly into the fluid circuit.
More Detail
Cartridge Valves
Designed specifically for high flow applications, these 4mm, 5.5mm or 8mm poppet are suitable for pressures up to 10 bar. Available as 2/2 or 3/2 valves.
More Detail
Valve Islands
Modular in their design, Norgren’s valve islands can be configured to match specific customer needs. They are an ideal solution for piloting process valves.
More Detail
Air Preparation
Norgren’s solutions for air preparation include filters with a wide range of filtering options. They allow high flows with minimal pressure drops and up to 17 bar inlet pressure.
More Detail
Media Separated Solenoid Valves
Norgren 2/2 & 3/2 media separated valves feature a wide range of wetted materials and orifices from 0.8mm to 8mm. The valves are easily integrated into manifolds, both standard and customer specific, or simply into the fluid circuit.
More Detail
Pinch Valves
Highly power efficient pinch valves with power consumption 1.2W to 2.5W. Minimal residues in the exchangeable tubes ensure absolute media separation for ultra-high purity applications.
More Detail
Liquid Level Sensors
Norgren liquid level switches are designed to meet a complete range of application requirements. Norgren has the design engineering and application engineering expertise to help you select the best level control for you application.
More Detail
Angle-Seat Valves
Pressure actuated valves suitable for neutral gases and liquids in a wide temperature range up to 180°C. Stainless steel or brass body, PTFE Seal and PFTE or Viton (FPM) seal packing.
More Detail
Pressure Regulators
Regulators designed for use with de-ionized water and potable water systems, with NSF and FDA approvals.
More Detail