Medical Sector - Products - Medical Gases

Solenoid Valves
Norgren 2/2, 3/2 and 5/2 solenoid valves are designed to make a difference in medical gas applications. With body sizes ranging from 8mm to 41mm and orifices of 0.5mm to 6mm, these modular valves can be integrated into a vast range of customized solutions.
More Detail
Proportional Valves
Norgren’s proportional flow and pressure control valves were designed with the needs of the medical sector in mind. They offer space, weight and power savings without compromising performance.
More Detail
Pressure Regulators
With dimensions as small as 32mm x 32 mm or pressures as high as 300 bar, Norgren’s regulators are suited to fulfil a range of needs. Designed as cartridges or ported versions, they can be integrated into manifolds or directly into the fluid circuit.
More Detail
Cartridge Valves
Designed specifically for high flow applications, these 4mm, 5.5mm or 8mm poppet are suitable for pressures up to 10 bar. Available as 2/2 or 3/2 valves.
More Detail
Valve Islands
Modular in their design, Norgren’s valve islands can be configured to match specific customer needs. They are an ideal solution for piloting process valves.
More Detail
Air Preparation
Norgren’s solutions for air preparation include filters with a wide range of filtering options. They allow high flows with minimal pressure drops and up to 17 bar inlet pressure.
More Detail