DRY OPERATED VALVES Previous Next »»
Media isolated (MS) solenoid valves are specially designed for transporting corrosive or ultra-pure fluids. These valves are easy to open for cleaning.
SEPARATED MEMBRANE
Separated Membrane solenoid valves are designed so that the valve’s membrane (violet) enables the medium to be separated from the operating part of the valve (orange) while maintaining a minimum dead volume. Both the membrane and the valve body are highly resistant to chemical attack and can be easily opened for cleaning.

PINCH TUBE
Pinch tube valves enable aggressive or ultra-pure fluids to be transported through a silicone tube (red) that can be inserted and extracted from a specifically designed housing.
Tube materials other than silicone can be used as long as they have the same degree of elasticity.
The power necessary for driving the valve is determined by the diameter of the silicone tube and the tube’s wall thickness.