Medical Sector - Technical Support

Introduction
Solenoid valve definition and classification.
More Detail
Number of Ways
A description with cross-sectional diagrams of 2, 3, 4 and 5-Way solenoid valves.
More Detail
Functions
Normally Closed (NC), Normally Open (NO), Universal and Latch/Bistable options explained.
More Detail
Proportional Solenoid Valves
Explanation of power supply, sealing, control and other essential parameters in specifying a proportional solenoid valve.
More Detail
Operating Mechanism
An explanation together with cross-sectional diagrams of direct and pilot-operated valves.
More Detail
Dry Operated Valves
Separated membrane and pinch tube technologies explained with cross-sectional schematic diagrams.
More Detail
Pneumatic Factors
Factors affecting the choice of the most suitable solenoid valve for a given application.
More Detail
Pressure
Explanation of different degrees of vacuum, pressure drop, and differential minimum/maximum functioning pressures
More Detail
kv Flow Factor
kv flow factor equations and diagram, flow factor adjustment equation and viscosity conversion chart (centiStokes/Engler degrees). Also, kv flow factor in sub- and supersonic gases.
More Detail
kv Flow Factor Calculation
Links to programs for calculating kv flow factor in gases and liquids.
More Detail
Flow Calculation
Links to programs for calculating flows in gases and liquids.
More Detail
Response Time & Cycling Rate
A look at response times at energising and de-energising, as well as consideration of the effect of alternating current on response time, and cycling rates.
More Detail
Electrical Parameters
The parameters which define a solenoid, for example pull-in voltage, drop-out voltage, and supply frequency. Also an explanation of shading rings, temperature effects and further points to note.
More Detail
IP Degrees of Protection
The degrees of protection provided by enclosures (IP Code), together with an example.
More Detail