OIL CARRY-OVER SYSTEM

 

Oil free compressed air for auxiliary rail systems, brake valves and door valve equipment.

 

4 STAGE FILTRATION SYSTEM

  • high temperature filter to remove hot oil and carbon particles
  • special filter to remove excess water and carbon particles
  • low temperature filter to remove water and filter to 5 micron
  • fine particle removal filter to give a final air quality of 0.01 micron

THE BENEFITS

  • oil and particles removed from downstream - ISO 8573-1
  • dry door and brake valves
  • easy installation and maintenance
  • cost effective over the full life cycle

 

The Norgren Oil Carry Over System has been recommended by Mott MacDonald and National Express Plc as effective and commercially acceptable.

 

For more information, please contact:

MICK TODD
Rail Sector Head

Tel: 07957 843 748
Email: mtodd@norgren.com

Norgren Oil Carry-Over System