ACTUATORS
DOOR ACTUATORS - CUSTOMISED SOLUTIONS
Norgren has expertise and experience in providing a wide range of innovative and effective door actuation products for a variety of door applications in the Rail industry. Key features include:
- Customisable length
- Compact design
- Integrated valves and electronic circuitry
- Quiet and smooth actuation
- Low maintenance
Norgren’s engineers design customer-specific solutions to meet the requirements and constraints of the particular carriage. Norgren’s doors easily surpass the 30 minute fire barrier requirement of the BS 6853 Cat 1B standard, and do not allow passenger entrapment (see photo to the right showing the door before the fire test, at the start of the test, and after 30 minutes). The doors also automatically close upon loss of power or air pressure.
Our door solutions are reliable, using our ranges of proven Norgren pneumatic products including Excel 32 3/2 Valves, ball valves, pressure switches, specially-designed silencers, pressure regulators and flow regulators. They are easy to maintain, with specially designed filters that are easy to replace, and the systems operate smoothly and safely. They are also compact, and engineered to fit into even the smallest of space envelopes.
ISO/VDMA CYLINDERS
- PRA/181000, PRA/182000
- Single/double acting
- Ø 32 to 125 mm
- Conforms ISO 6431, VDMA 24562, NFE 49-003-1
- Profile barrel with concealed tie rods
- High performance, stability, and reliability
- Polyurethane seals ensure efficient, low-friction operation and long life
- Switches can be mounted flush with the profile barrel
- Comprehensive range of standard mountings
More Detail

- RA/8000/M
- Conforms to ISO 6431, VDMA 24562 and NFE 49-003-1
- High performance, ruggedness and reliability
- Extensive range of mountings
More Detail
HEAVY DUTY CYLINDERS
- RM/900 Series
- Large range of bore sizes - ideal for a wide variety of applications
- Long established design - proven ruggedness and reliability
- Extensive choice of mountings
- Adjustable cushioning
- Magnetic and non-magnetic piston
More Detail

- NFPA CYLINDERS (Aluminium & Steel)
- Impact dampening seals
- Adjustable captive cushion needle
- Ecology cylinders meet OSHA noise standards
- Constructed with high grade materials
More Detail
ROUNDLINE CYLINDERS
- RT/57100 Series (Single Acting)
- One fifth shorter than the basic length of a corresponding ISO/VDMA cylinder
- Low friction, long life seals
- High strength, double crimped end cap design
- Standard magnetic piston for full control system versatility
- Non-lube operation
- Choice of porting option for compact installation
More Detail
- RT/57200 Series (Double Acting)
- One fifth shorter than the basic length of a corresponding ISO/VDMA cylinder
- Low friction, long life seals
- High strength, double crimped end cap design
- Standard magnetic piston for full control system versatility
- Non-lube operation
- Choice of porting option for compact installation
More Detail
For more information about Norgren actuators, please contact us