FITTINGS
82 SERIES FITTINGS (METRIC)
- For use in areas of vibration
- Pre-assembled units
- No special assembly tools or heat required
- Can be remade
- Thinner tube can be used
- Will cope with some tube misalignment
More Detail
PNEUFIT PUSH-IN FITTINGS
- Compact units featuring retained collets and positive tube anchorage.
- Silicone free 'O'-ring seals.
- Non-PTFE based thread sealant on all BSP taper threads.
- Easy tube insertion for rapid assembly.
- Internal hexagon on straight adaptors allows assembly in confined spaces.
- For simple and quick assembly of pneumatic circuits.
- Wide range of types available.
- Reliable and corrosion resistant.
More Detail
PNEUFIT C COMPOSITE FITTINGS
- Norgren Pneufit® C fittings are ready to use, offering fast assembly with no need for tools and providing optimum flow.
- Pneufit® C offers a broad range of over 1,000 composite push-in pneumatic fittings to complement our established all brass Pneufit® series.
- Releasable stainless-steel grab-ring to grip nylon or polyurethane tube (85 or 95 durometer).
- Nickel plated brass components provide corrosion and contamination resistance and an extended life.
- Pre applied thread sealant on all taper threads and recessed captive O-ring on parallel threads provides optimum rapid sealing.
- Internal and external hexagons on straight fittings.
- Immediate quality sealing using silicone free U-packing.
- Mounting holes on all union fittings.
More Detail
FLEETFIT VEHICLE PUSH-IN FITTINGS
Since 1980, Norgren has been successfully supplying vehicle push-in fittings (FleetFit) to commercial vehicle manufacturers all over the world. With its unique push to connect design, air brakes and auxiliary connections can be achieved in seconds resulting in highly efficient assembly and maintenance procedures. Customers using Fleetfit range from major manufacturers to after market distributors, all of whom require components to maintain high levels of performance in extreme operating conditions for years at a time. These demands are reflected in the superior design of the FleetFit fittings that comply to DOT FMVSS and TUV approvals, both long established marks of quality and excellence within the industry.
FEATURES:
- Multi-tooth Collet & Rigid Tube Support - Provides maximum grip

- Fewer Components Parts - Internally machined body reduces leak paths
- Lead in Chamfer - Promotes easy tube location and insertion
- Lubricated 'O' Ring - Promotes easy tube insertion
- Internal Tube Structure - Reduces risk of impact damage
- Anti-Kink design - Tube can rotate 360º
- Simple Tube Connection - No tools required
- Tube Can Be Re-Connected Numerous Times - No tools required
- Easy Identification - Tube OD rolled onto collet. Inch fitting feature an all brass collet, metric are nickel plated.
- Pre-Applied Thread Sealant
- Corrosion Resistant
- Standard Low Nitrile 'O' Ring
Links:
FleetFit Fittings Brochure Metric (PDF 2.09MB)
FleetFit Fittings Metric Datasheet (PDF 273KB)
COMPRESSION FITTINGS
- Wide range of types and sizes.
- Rugged and durable.
- Suitable for use under extreme conditions of temperature and pressure.
- Ideal for most general industrial applications.
More Detail
For more information about Norgren fittings, please contact us