CLIMATE CONTROL
2/2 DIRECT SOLENOID ACTUATED VALVES

- Buschjost 82530 Series
- Suitable for vacuum
- Compact solenoid with integrated core tube
- Valve operates without pressure differential (Delta p)
- Operating pressure 0 to 20 bar with a.c. coil and NBR seals
More Detail

- Buschjost 82360 Series
- Valve operates without pressure differential (Delta p)
- High flow rate
- Easily interchangeable solenoid
More Detail
3/2 DIRECT SOLENOID ACTUATED VALVES

- 96000 Series
- 2 to 5 mm orifice (ND)
- 3/2, G1/4, 1/4 NPT
- Working from 0 bar up
- Suited for fine vacuum down to 1.33*10-3 mbar*l/s
- Assembled oil and grease free
- For a.c. solenoid systems with integrated rectifier (40 to 60 Hz)
- These solenoid valves are FM, CSA, & XP approved
More Detail
- 98015 Series
- Direct Solenoid operated poppet valves
- 8 mm orifice (ND)
- 3/2, NC, G1/2, 1/2 NPT, flange with NAMUR interface
- Main application: single operated actuators for plants
- TUV approval based on IEC 61 508, DIN V 19 251 static proof of process field operation
- Valves released after safety systems to SIL 4 or AK 7
- Add-on manual override or inductive limit switches
- Rest position in the event of power failure provided by a mechanical return spring
- Suitable for outdoor installation
More Detail
- Excel 32 (V04 Series)
- Extensive range of power and orifice size options
- Compact installation
- Removeable coil
- Standard exhaust diffuser
- Choice of manual override
More Detail
4/2, 5/2 & 5/3 DIRECT SOLENOID ACTUATED VALVES
- 25003 Series
- 5 mm orifice (ND)
- 5/2, NC, G1/4, 1/4-18 NPT, NAMUR interface
- Working from 0 bar up
- Suitable for vacuum range down to 1.33*10-2 mbar*l/s
- Easily interchangeable solenoid
- Ports 2 & 4 can be controlled by throttle check valves
- Solenoid system with integrate rectifier for a.c. supply (40 to 60 Hz)
- XP approved
- NAMUR flange interface
- Add-on manual overrides for testing and commisioning
- Many mounting options
More Detail
2/2 INDIRECT SOLENOID ACTUATED VALVES

- Buschjost 82400 Series
- High flow rate
- Damped operation
- Clear compact design
- Solenoid interchangeable without tools (Click-onŽ)
- Particularly suitable for use as water valve in accordance with DIN EN 60730-2-8
More Detail
ANGLE SEAT VALVES

- Buschjost 84760/84770 Series (Pressure Actuated)
- Visual position indicator as standard
- Damped closing (valve closes against flow direction)
- Suitable for contaminated flow fluids
- Suitable for vacuum up to max. 90%
- Reverse flow direction as option
- High flow rate
- Liquid pilot fluids possible
More Detail

- Buschjost 82380/82480 Series (Pressure Actuated)
- For highly contaminated areas
- Good resistance to aggressive fluids
- For heavy-duty industrial applications
- Damped operation
- Suitable for vacuum
More Detail
- Buschjost 84660/84680 Pilot Valve Series (Solenoid Actuated)
- Compact design
- Complete with connector nut and seal
- Interchangeable solenoid system
- Silenced exhaust
- Low power consumption
More Detail
For more information please contact us