VALVES
MANIFOLD & SUB-BASE VALVES
- Nugget 40 Series
- High flow from 17 mm body width
- Compact, sub-base mounted valves
- Low power solenoid models with a range of voltages
- Surface or DIN rail mounting
- Wide range of sub-bases for up to 16 stations
More Detail
- Nugget 120 Series
- Multipole for easy installation
- IP 40, IP 65 and conduit entry models
- Power saving and diagnostic features
- Indicators and surge suppression as standard
More Detail
- SXE/P ISO*STAR Valves
- Solenoid & pilot actuated spool valves w/Sub-base
- 5/2 & 5/3, ISO #1 to ISO #3
- Specially coated glandless spooland sleeve for long trouble-free life
- Integral flow regulators available on ISO #1 and #2 sizes
- Low power solenoids feature manual override as standard
- Wide range of sub-bases and accessories
More Detail
MANUALLY/MECHANICALLY ACTUATED SPOOL VALVES

- Super X Series
- Manually & mechanically actuated spool valves
- In-line
- 3/2, 5/2 & 5/3, G1/8, G1/4
- Wide range of operators
- Suitable for multi-directional flow and dual supply applications
- High flow capacity
- Lightweight corrosion resistant materials
More Detail
BALL VALVES
- Ball Valves
- 60, 61, 62 and NVC Series Brass
- 1/8" to 4" BSP
- Precision engineered shut-off valves
- Minimum flow resistance to fluid flow
- Positive quick open/shut action
- Flow in either direction (except exhaust type)
More Detail
For more information on Norgren System valves please contact us.