VALVES

 
BUSCHJOST SERIES
Solenoid Valves
Manual & Mechanical Valves
Proportional Valves
Flow Regulators
Exhaust Valves
 

     BUSCHJOST 82400 SERIES

Techincal Details

 

 

»   Indirect solenoid actuated diaphragm valves

»   8 to 50 mm orifice (ND)

»   2/2, NC, G1/4 to G2

»   High flow rate

»   Damped operation

»   Clear compact design

»   Solenoid interchangeable without tools (Click-on)

»   Particularly suitable for use as water valve in accordance with DIN EN 60730-2-8

 

 

     BUSCHJOST 84500 / 84520 SERIES

Techincal Details

 

 

»   Pressure actuated angle seat valves

»   15 to 50 mm orifice (ND)

»   2/2, G1/2 to G2

»   Interchangeable for NC, NO or double acting functions

»   Visual position indicator is standard

»   Damped closing (valve closes against flow direction)

»   Suitable for contaminated flow fluids

»   Suitable for vacuum up to max. 90%

»   Reversed flow direction optional

»   High flow rate

»   Liquid pilot fluids possible