T70, S/511, S/513, S/514 SERIES
Techincal Details
» Quick exhaust valves » 1/8 to 1/2" BSPP » Enables air to be exhausted quickly from air reservoirs and cylinders. » Allows higher cylinder speeds to be achieved. » Simple, compact design and construction. » Very reliable in operation.
» Quick exhaust valves
» 1/8 to 1/2" BSPP
» Enables air to be exhausted quickly from air reservoirs and cylinders.
» Allows higher cylinder speeds to be achieved.
» Simple, compact design and construction.
» Very reliable in operation.