PORTED ELEMENTS
» Ported general purpose filters(F07, F17, F18) » Ported filters and regulators(B07) » Ported pressure regulators(R07) » Ported lubricators(L07) » Ported pressure relief valves(V07) » Pressure gauges » Accessories
» Ported general purpose filters(F07, F17, F18)
» Ported filters and regulators(B07)
» Ported pressure regulators(R07)
» Ported lubricators(L07)
» Ported pressure relief valves(V07)
» Pressure gauges
» Accessories
PORTED COMBINATION UNITS FILTER/REGULATORS AND LUBRICATORS
PORTED COMBINATION UNITS
FILTER/REGULATORS AND LUBRICATORS
» Combinations of filter-regulators and lubricators can be ordered as pre-assembled units » Complete control of filtration, regulation and lubrication at a single point » Micro-fog versions for most general purpose pneumatic applications
» Combinations of filter-regulators and lubricators can be ordered as pre-assembled units
» Complete control of filtration, regulation and lubrication at a single point
» Micro-fog versions for most general purpose pneumatic applications
ADDITIONAL RANGES 11-818 PRECISION PRESSURE REGULATOR
Techincal Details
Compact, high precision regulators for air gauging, laboratory use and precise pilot control.
ADDITIONAL RANGES DRIP LEG DRAIN UNITS
» Fully automatic operation - drains liquid from low points in compressed air systems » Vent valve allows pressure to be vented prior to carrying out routine maintenance » Collected liquids can be piped away
» Fully automatic operation - drains liquid from low points in compressed air systems
» Vent valve allows pressure to be vented prior to carrying out routine maintenance
» Collected liquids can be piped away