VALVES

 
PROPORTIONAL VALVES
Solenoid Valves
Manual & Mechanical Valves
Buschjost Series
Flow Regulators
Exhaust Valves
 

     VP 12 SERIES

Techincal Details

 

 

»   Miniature proportional valve

»   G1/8

»   Proven low power technology

»   Reliable, rugged, open-loop device

»   Compact and flexible design

»   Excellent performance characteristics

»   Output pressures up to 8 bar

 

 

     VP 10 SERIES

Techincal Details

 

 

»   Proportional pressure control valve

»   Robust proportional I/P and E/P converters

»   Suitable for a wide range of applications

»   High accuracy

»   High flow versions available

»   P 65 protection in normal operation

 

 

     VP50 SERIES

Techincal Details

 

 

»   Proportional pressure control valve

»   G1/4

»   Closed loop air pilot operated

»   Proportional pressure control valve

»   Adjustable for a wide range of applications

»   Fast response

»   Low power consumption

»   High flow

 

     VP51 SERIES

Techincal Details

 

 

»   Proportional pressure control valve

»   G1/4

»   Closed loop air pilot operated

»   Fully programmable with on-board diagnostics

»   Instant LED warning functions

»   Application specific set-up

»   Pressure output display; no gauge necessary

»   High speed response