RM/28000/M
Techincal Details
» Single acting, » Conforms to ISO 6432 » Ø 10 to 25 mm » High strength, double crimped end cap design » Corrosion resistant » Nose mounting nut and piston rod locknut as standard » Magnetic piston as standard
» Single acting,
» Conforms to ISO 6432
» Ø 10 to 25 mm
» High strength, double crimped end cap design
» Corrosion resistant
» Nose mounting nut and piston rod locknut as standard
» Magnetic piston as standard
RM/8000/M
» Double acting, » ISO 6432 » Ø 10 to 25 mm » Magnetic piston as standard » High strength, double crimped end cap design » Corrosion resistant » Buffer or adjustable cushioning » Nose mounting nut and piston rod locknut as standard
» Double acting,
» ISO 6432
» Buffer or adjustable cushioning