ACTUATORS

 
SHORTSTROKE CYLINDERS (ISO)
Roundline Cylinders
ISO/VDMA Cylinders
Lintra Rodless
Air bellows
 

     RM/91000/M

Techincal Details

 

»   Single acting

»   Ø 20 to 63 mm

»   One third the basic length of a corresponding ISO/VDMA model

»  Low friction, long life seal design

»  Fully non-corrodible specification

»  Non-lube operation

»   Standard magnetic piston for full control system versatility

 

 

     RM/92000/M

Techincal Details

 

 

»   Double acting

»   Ø 12 to 100 mm

»  One third the basic length of a corresponding ISO/VDMA model

»   Low friction, long life seal design

»   Fully non-corrodible specification

»   on-lube operation

»   Standard magnetic piston