V51
Techincal Details
» 3/2, 5/2 and 5/3 » Very high flowing valve » Compact design » Robust and innovative construction » High performance, reliability and quality » Manifold systems for simple assembly
» 3/2, 5/2 and 5/3
» Very high flowing valve
» Compact design
» Robust and innovative construction
» High performance, reliability and quality
» Manifold systems for simple assembly
V60 ... 63 SERIES
» Solenoid actuated » 3/2, 5/2 and 5/3 » High flow rate » Small volumetric size » Proven sealing system » Different manual override options as standard » Maintenance-free » low power consumption (2 W)
» Solenoid actuated
» High flow rate
» Small volumetric size
» Proven sealing system
» Different manual override options as standard
» Maintenance-free
» low power consumption (2 W)
EXCEL 22 (M/48, M/49)
M/48 Techincal Details
M/49 Techincal Details
» Solenoid actuated 22 mm poppet valves » 3/2, NC, G 1/8 » Sub-base mounted and manifold mounted – compact and convenient » Manual override as standard
» Solenoid actuated 22 mm poppet valves
» 3/2, NC, G 1/8
» Sub-base mounted and manifold mounted – compact and convenient
» Manual override as standard
EXCEL 32 V04 & V05 SERIES
» Solenoid actuated 32 mm poppet valves » In-line and sub-base mounted » 2/2 & 3/2, G 1/8, G 1/4 » Extensive range of power and orifice size options » Compact installation » Removeable coil » Standard exhaust diffuser » Choice of manual override
» Solenoid actuated 32 mm poppet valves
» In-line and sub-base mounted
» 2/2 & 3/2, G 1/8, G 1/4
» Extensive range of power and orifice size options
» Compact installation
» Removeable coil
» Standard exhaust diffuser
» Choice of manual override