ACTUATORS

 
ISO/VDMA CYLINDERS
Roundline Cylinders
Shortstroke Cylinders
Lintra Rodless
Air bellows
 

     PRA/181000

Techincal Details

 

»   Single acting

»   Ø 32 to 100 mm

»   Conforms to ISO 6431, VDMA 24562 and NFE 49-003-1

»   Profile barrel with concealed tie rods

»   Polyurethane seals ensure efficient low friction operation and long life

»   Switches can be mounted flush with the profile barrel

 

 

     RA/8000, RA/8000/M

Techincal Details

 

 

»   Double acting

»   32 to 320 mm

»   Conforms to ISO 6431, VDMA 24562 and NFE 49-003-1

»   High performance, ruggedness and reliability

»   Extensive range of mountings

 

     PRA/182000, PRA/182000/M

Techincal Details

 

 

»   Double acting

»   Ø 32 to 125 mm

»   Conforms to ISO 6431, VDMA 24562 and NFE 49-003-1

»   High performance, ruggedness and reliability

 

     RA/28000, RA/28000/M

Techincal Details

 

 

»   Single acting

»   Ø 32 to 100 mm

»   Conforms to ISO 6431, VDMA 24562 and NFE 49-003-1

»   Comprehensive range of standard mountings

»   Magnet piston models for full control system versatility

 

     RA/191000/M, RA/193000/M 

Techincal Details

 

 

»   Single acting

»   Ø 20 to 63 mm

»   Conforms to ISO 21287

»   M/50-Switches can be mounted flush with the profile

 

     RA/192000/M

Techincal Details

 

 

»   Double acting

»   Ø 20 to 125 mm

»   Conforms to ISO 21287

»   M/50-Switches can be mounted flush with the profile