Worldwide Contacts

PAGE: 1  2  3  4
AUSTRIA
 
IMI Norgren GmbH Industriezentrum NÖ-Süd Straße 2 
2355 Wiener Neudorf 
Tel: ++43 2236 63520 0 Fax: ++43 2236 63520 20; ++43 2236 63520 124 ( Eastern Europe)

Web: www.norgren.com
Email: enquiry@at.norgren.com
 
AUSTRALIA
 
IMI Norgren Pty. Ltd. 33, South Corporate Avenue Rowville 
Victoria 
Tel: ++61 3 9213 0800 Fax: ++61 3 9213 0890

Web: http://www.au.norgren.com/
Email: enquiry@au.norgren.com
 
BELGIUM
 
IMI Norgren S.A Fr.Walravensstraat 84 1651 LOT (Beersel)
Belgium.
Tel: ++32 2 376 60 20 Fax: ++32 2 376 26 34

Web: http://www.norgren.com/
Email: enquiry@be.norgren.com
 
BRAZIL
 
IMI Norgren Ltda Av. Eng. Alberto de Zagottis 696 A 
Sao Paulo SP CEP 04675-230 
Tel: ++55 11 522 10 66 Fax: ++55 11 523 22 59

Web: http://www.norgren.com.br/
Email: vendas@norgren.com.br
 
CANADA
 
IMI Norgren Ltd 3067 Jarrow Avenue Mississauga 
Ontario L4X 2C6 
Tel: ++1 905 625 4060 Fax: ++1 905 625 9501/8273

Web: http://www.ca.norgren.com/
Email: inquiry@norgrencanada.com
 
CHINA
 
IMI Norgren Beijing Rm. 705/706 Instrimpex Building No.6, Xizhi Men Wai Street 
Beijing, China 
Tel: ++86 10 6833 0723 Fax: ++86 10 6833 0710

Web: http://www.norgren.com/
Email: enquiry@cn.norgren.com
 
CHINA
 
IMI Norgren Pneumatics (Shanghai) Co. Ltd 2/F, Block 7 
471 Gui Pin Road Shanghai Caohejing Hi-Tech Park Shanghai 200233 
Tel: ++86 21 64 85 79 35 Fax: ++86 21 64 95 60 42

Web: http://www.norgren.com/
Email: enquiry@cn.norgren.com
 
PAGE: 1  2  3  4