Electronic Pressure Controls

The Electronic Pressure Control Series is used to control process valves. This series offers pressure ranges up to 20 Bar, and flow up to 15000 L/min. They are accurate to within 0.5%.

Norgren Electronic Pressure Control Products

Electronic Converter Current to Pressure Type 425 Failsafe
Failsafe converter for extreme conditions. Ideal for field applications.
Explosion-proof I/P with Triple Certification and IP66 & NEMA 4X weatherproofing.

Type 140 Electronic Converter (I/P) Failsafe
Robust, explosion-proof pressure converter with Triple Certification and IP66 & NEMA 4X weatherproofing

Type 422 Failfreeze Electronic I/P Converter
I/P with failfreeze operation and Intrinsically Safe option. For failfreeze (fail in position) applications. Ideal for field applications.

100X/101X Electro Mechanical I/P and E/P Converters
Open loop, accurate I/P with poppet valve regulation; 100X available as Intrinsically Safe version.
The Electro Mechanical Converters Current to Pressure (I/P) and Voltage to Pressure (E/P) Type 100X and 101X are suitable for a wide range of applications and equipped with an IP65 weatherproof rating

Type 120 Modular I/P Pilot Booster
Miniature pilot pneumatic valve. Available as version with explosion-proof enclosure and customer specified mounting.
The Type 120 Modular I/P Pilot Booster is extremely compact and rugged.
The unit is available in a variety of packages including explosion proof enclosures for incorporation into OEM products.