Air Preparation

Norgren's 75 years in the air preparation business is your guarantee that you are getting the best products for your compressed air system. With our extensive product offering you can build a pneumatic system to your specifications and know your downstream machinery is protected from the hazards of contamination. Norgren designs provide high flow with minimum pressure losses, and the accuracy you have come to expect from Norgren products. Norgren air preparation products are backed by a 2-year unconditional warranty.

Norgren Air Preparation

ExcelonŽ modular system filters, 1/4" to 3/4"

  • F72G, F73G, F74G General Purpose Filters
  • F72C, F73C, F74C, F74H Oil Removal (Coalescing) Filters
  • F72V, and F74V Oil Vapor Removal (adsorbing) Filters
  • B72G, B73G, B74G Filter/Regulators
ExcelonŽ modular system pressure regulators, 1/4" to 3/4"

  • R72G, R73G, R74G Pressure regulators
ExcelonŽ modular system oil and micro fog lubricators, 1/4" to 3/4"

  • L72M/C, L73M/C, L74M/C Lubricators
ExcelonŽ modular system pressure relief valves, 1/4" to 3/4"

  • V72G, V74G Pressure Relief Valves
ExcelonŽ combination units, 1/4" to 3/4"

  • F72G/C, F73G/C, F74G/C filter-filter
  • B72/L72, B73/L73, B74/L74 filter/regulator-lubricator
  • 72, 73, and 74 Series filter-regulator-lubricator
  • F72G-L72, F73G-L73, F74G-L74 filter-lubricator
Ported inline filters and filter/regulators 1/8" to 2"

  • Miniature Series 07 general purpose filter, 1/8" and 1/4" port sizes
  • 18 Series general purpose filter, 1-1/2" and 2" port sizes
  • F39 oil removal (Coalescing) filter 1/8" and 1/4" Port sizes
  • F46 oil Removal (Coalescing) filter 3/4", 1", and 1-1/4" port sizes
  • Ported filter/regulators B07, B39, and B38
General purpose and micro-trol regulators

  • Miniature general purpose regulators R07, R46 (non-repairable)
  • General purpose regulators R17, R18
  • 11-002 pressure regulator 1/4", 3/8", and 1/2" ports
  • R24 Micro-Trol pressure regulator 1/4" to 1-1/4" ports
Water and compressed air regulators, 1/8" to 1"

  • R06 miniature brass body regulator, water and compressed air service 1/8" and 1/4" PTF port
  • 11 044 Pressure regulator water and compressed air service 1/4" tube connection
  • R91 water or compressed air pressure regulator 1/4" port
  • R14, R16 mini, preset, non-adjustable pressure regulator, water/compressed air service 1/8" or 1/4" PTF ports
  • R43 water pressure regulator 1/4", 3/8" and 1/2" Ports
  • 11-009 water pressure regulator 3/4", 1" Ports
Manifold regulators, 8 mm, 10 mm, 1/4" and 3/8"

  • R30M Series manifold regulator 8 mm and 10 mm ports
  • R72M ExcelonŽ 72 manifold regulator 1/4", 3/8" ports
Precision, instrument, pilot and feedback pilot regulators, 1/4" to 2"

  • 11-018 precision air pressure regulator 1/4" port
  • R38 instrument regulator aluminum model 1/4" port
  • R40 conventional pilot regulator, and R41 feedback pilot regulator 1/4" port
  • 11-400, 20AL conventional pilot regulators 1/4" port
  • 11-104 feedback pilot regulator 1/4" port
  • Pilot operated regulators 11-042 and 11-008, 1/4" to 1"
  • Pilot operated regulators R18 and R24 1/4" to 2"
UL listed industrial and beverage regulators, 1/8" and 1/4"

  • UL Listed regulators for industrial service, for use with compressed air and inert gases
  • U.L. Listed beverage regulators, cylinder gas pressure (CO2) regulators for soft drink and beer dispensing systems
Ported Micro-Fog, Oil Fog and machine bearing lubricators

  • L07, and L17 ported micro-fog and oil fog lubricators
  • Ported oil-fog lubricators 10-028, and 10-076 lubricators 1-1/2" and 2" port sizes
  • Micro-fog machine bearing lubricators 10-015, 10-065
Pressure relief valves, 1/8" and 1/4"

  • Pressure relief valves V07, 16-004, and V06
Combinations units, 1/8" to 1-1/2"

  • P1H, PTH filter/regulator-lubricator combination units, 1/8" and 1/4", 07 Series
  • P1A filter-regulator-lubricator combination units, 1/8" to 1/4", 07 Series
  • Filter-regulator-lubricator combination units P8A, P8B, 3/4" to 1-1/2"
  • Filter-lubricator combination units 07 Series, 1/8" and 1/4"
  • P8C and P8D filter-lubricator combination units 17 Series, 3/4" to 1-1/2"
Olympian Plus filters, and filter/regulators, 1/4" to 1-1/2"

  • Olympian Plus general purpose filter F64G, F68E
  • Olympian Plus oil removal (coalescing) filter F64C/H, F68C/H
  • Olympian Plus oil vapor removal filter F64B/L, F68V/Y
  • Olympian Plus filter/regulators B64G, B68E/G
Olympian Plus Regulators, 1/4" to 1-1/2"

  • Olympian Plus regulators R64G/R, R68G
Olympian Plus Lubricators, 1/4" to 1-1/2"

  • Olympian Plus lubricators L64M/C, L68M/C
Olympian Plus Pressure Relief Valves, 1/4" to 1-1/2"

  • Olympian Plus pressure relief valves V64H, V68H
Olympian Plus combination units, 1/4" to 3/4"

  • Olympian Plus BL64 filter/regulator-lubricator combination units
  • 64 Series filter-regulator-lubricator combination units
  • Olympian Plus 64 Series filter-lubricator combination units
Stainless Steel Products, 1/4" to 1/2"

  • R05 regulator, and B05 filter/regulator, 1/4" port
  • R38 regulator, and B38 filter/regulator, 1/4" port
  • F22 filter, R22 regulator, L22 oil-fog lubricator, 1/2" port
ExcelonŽ modular system Smooth start/Exhaust valves, 1/4" to 3/4"

  • ExcelonŽ modular system
  • P72F, P74F smooth start/exhaust valves, 1/4" and 1/2" port
  • P72E and P74E ExcelonŽ 72 and 74 smooth start valves 1/4", 3/8", and 1/2" Port basic size
  • P72C ExcelonŽ 72 air or solenoid operated directional control valves 1/4", 3/8"
  • P74 air operated ExcelonŽ 74 air operated directional control valves unthreaded ports, 1/2" basic size

Lockout valves, 1/4" to 1-1/2"

  • ExcelonŽ lockout valves 1/4" to 3/4" port size
  • 64 Series lockout valves 1/4" to 3/4" port size
  • T68 Olympian Plus T68 shut-off & lockout valves 3/4", 1", 1-1/4", 1-1/2" ports
  • Inline lockout valves for installation in 1/4" through 1-1/2" air lines.
Olympian Plus Smooth Start/Exhaust Valves, 1/4" to 1-1/2"

  • Olympian Plus smooth start/exhaust valves P64F, P68F
Dryers

  • D11 Series dryers refrigerated compressed air dryers
  • D10 Series dryers water or air-cooled refrigerated compressed air dryers
  • D50 Series dryers compact heatless regenerative compressed air dryers
  • D51 Series dryers heatless regenerative compressed air dryers
  • D60 Series dryers externally heated regenerative compressed air dryers
  • D70 Series dryers blower purge regenerative compressed air dryers
  • W74D ExcelonŽ 74 desiccant compressed air dryer
  • 1/4", 3/8", and 1/2" ports
  • F21 / F61 F21and F61 mainline filters
  • Membrane dryers W07M, W72M, and W74M Series membrane dryer 1/4", and 1/2" port
SmartFRL preparation assemblies with system diagnostics

  • Air preparation assemblies with system diagnostics capable of monitoring their own performance and advising of an problems via a Fieldbus link