Diaphragm Valves

Norgren’s Diaphragm valves offer World Class product engineering. They are compact and allow wide temperature and pressure range compatibility. The diaphragm valves can be highly resistant to the most aggressive chemical environments.

Norgren Diaphragm Valve Products

82410 Series General Purpose, Brass body, 2 way, solenoid operated, diaphragm valve
This is a world-class, compact diaphragm design solenoid valve. It is normally closed, with G/NPT threaded connections from ¼" to 2" and requires a low pressure drop of only 2 psi to function properly. This valve features a high flow rate and easily interchangeable solenoids. This valve can handle pressures up to 230 psi at temperatures of 195° F.

85310 Series High Pressure, Brass body, 2 way, solenoid operated, piston valve
The 85310 series valves have a compact piston design, internally actuated by a solenoid pilot valve. These valves are normally closed and have G/NPT threaded connections from ¼" to 2". They require 8 psi of differential pressure to function properly and can handle up to 600 psi at 195° F.

82680 Series High Temperature, Brass body, 2 way, solenoid operated, diaphragm valve
This is a world-class, compact diaphragm design solenoid valve. It is normally closed, with G/NPT threaded connections from ¼" to 1" and requires only a 2 psi pressure drop to function properly. This valve features a high flow rate and easily interchangeable solenoids. This valve can handle pressures up to 230 psi at temperatures of 300° F.

85330 Series High Pressure and Temperature, Brass body, 2 way, solenoid operated, piston valve
This valve series combines piston operation and Teflon seals to allow the valve to handle pressures up to 370 psi at 390° F. This series is normally closed and designed to handle hot water and steam. It comes with G/NPT threaded ports from ¼" to 1" in size. These valves require 15 psi of differential pressure to operate.

82640 Series General Purpose, 0 delta P, Brass body, 2 way, solenoid operated, diaphragm valve
This newest series of diaphragm valves requires no differential pressure to operate making it ideal for low pressure applications, including vacuums. This series is normally closed with G/NPT threaded ports from ¼" to 1" in size and can handle pressures up to 150 psi at 195° F or more with optional high temperature seals.

82740 Series, General Purpose, Stainless Steel body, 2 way, solenoid operated, diaphragm valve
This valve series has a stainless steel body for slightly aggressive fluids and gases. It is normally closed, with G/NPT threaded connections from ¼" to 2" and requires only a 2 psi pressure drop to function properly. It features a high flow rate and easily interchangeable solenoids. This series can handle pressures up to 230 psi at temperatures of 195° F.

82630 Series General Purpose, Brass body, 2 way, solenoid operated, diaphragm valve
This compact diaphragm valve works with air, oil, or water. It comes with port sizes ranging from ¼" to ½" and is available in NPT or G threaded versions. It can handle vacuum or up to 150 psi and fluid temperatures up to 195° F. The coil for this valve is UL/CSA certified and the valve operates without a minimum pressure drop across it.

82460 Series High Temperature, Brass body, 2 way, solenoid operated, diaphragm valve
This high-quality valve is especially designed for hot water and steam and functions properly at up to 300° F. Port size ranges from ¼" to 1" and the connections can be G or NPT threaded. This valve requires no differential pressure and so allows you to use the all of your input pressure up to 150 psi.

85030 Series High Temperature, Brass body, 2 way, solenoid operated, piston valve
This specially designed high temperature piston valve has a high flow rate and handles fluids up to 390° F. This valve has G/NPT threaded connections and port size ranges from ½" to 2". This series can handle pressures up to 230 psi and higher and has many options available. It is ideally suited to exacting process systems.

82650 Series High Pressure, Brass body, 2 way, solenoid operated, diaphragm valve
This valve is normally closed and works on air, oil, or water, easily handling fluids up to 230 psi at temperatures of almost 200° F. Port sizes for this series range from ¼" to 1" and it also works well in vacuum applications. Higher fluid temperatures can be achieved with other, optional seat seal materials.

85010 Series High Pressure, Brass body, 2 way, solenoid operated, piston valve
This piston valve features a high flow rate and plenty of available options to fit whatever your needs require. It is suitable for vacuum and can handle fluid pressures up to 365 psi. This valve comes with G or NPT threaded ports from ½" to 2" in size and allows fluid temperatures up to 195° F. No differential pressure is required to operate this valve so it also works well in low pressure applications.

85050 Series High pressure, Stainless Steel body, 2 way, solenoid operated, piston valve
This reliable piston valve features a stainless steel body for slightly aggressive fluids. It can take pressures up to 365 psi but requires no differential pressure so it also works well in low pressure applications. It can handle temperatures below 0° F and up to 195° F. Port sizes for this valve range from 3/8" to 1" and come with G or NPT threads.

82080 Series PVDF body for aggressive fluids, 2 way, solenoid operated, seat valve
This compact seat valve has a PVDF body making it resistant to aggressive fluids and allowing it to be used in demanding applications. Port size is either ¼" or 3/8" with G threaded connections. It can handle fluid temperatures up to 230° F and up to 95 psi. No differential pressure is needed making this valve also well suited to working in with vacuum.