|
VS18 series valve islands, Cv from 0.56 to 0.66
- Medium - Compressed air, filtered to 40 µm, lubricated or non-lubricated
- Operation - VS18G: Glandless spool valve, solenoid pilot actuated VS18S: Softseal spool valve, solenoid pilot actuated
- Mounting - Sub-base
- Ports 2+4 - G1/8, NPTF1/8, PIF 8 mm, PIF 6 mm, PIF 1/4
- Maximum pressure - 145 psi (10 bar) VS18S models and VS18G solenoid pilot actuated valves with internal pilot supply
- 232 psi (16 bar) VS18G solenoid pilot actuated valves with external pilot supply
EDS Files
|
 |
VS26 series valve islands, Cv from 1.02 to 1.37
- Medium - Compressed air, filtered to 40 µm, lubricated or non-lubricated
- Operation - VS26G: Glandless spool valve, solenoid pilot actuated
- VS26S: Softseal spool valve, solenoid pilot actuated
- Mounting - Sub-base
- Ports 2+4 - G1/4, NPTF1/4, PIF 10 mm, PIF 8 mm, PIF 3/8
- Maximum pressure - 145 psi (10 bar) VS26S models and VS26G solenoid pilot actuated valves with internal pilot supply; 232 psi (16 bar) VS26G solenoid pilot actuated valves with external pilot supply
EDS Files
|
 |
VM10 series valve islands, valve slices, Cv from 0.36 to 0.44
- Port SIzes: Port fittings of 1/8, 5/32, 1/4, (3 mm, 4 mm, 6 mm)
- Flow: Cv of 0.36 to 0.44
- Valve Type: 2 x 3/2, 5/2 and 5/3 with integral push-in fittings
- Electrical Connections: 2-pin individually wired, 25 and 44-pin D connector, Fieldbus, and ASI
- Subbase Mounting: DIN rail brackets, through hole brackets, or threaded screw mount
- Operator Types: Solenoid pilot spool valve
EDS Files
|
 |
Fieldbus (I/O) modules, input, output, and analog modules
- Fieldbus nodes, input and output modules
- Operating temperature - 32°F to 122°F (+0°C to +50°C)
- Storage temperature - -4°F to 167°F (-20°C to +75°C)
- Consult our Technical Service for use below 35° (+2°C).
- Electromagnetic compatibility - EN 50081, EN 50082
- Voltage tolerance - IEC 60664-1
- Isolation resistance - IEC 60512-2
- Conductivity - 5 m
- Vibration protection - EN60068-2-6 0.5 oz (15g)
- Shock protection - EN60068-2-27 1.76 oz/11ms (50g/ 11ms)
- Degree of protection - IP 67 to EN 60629
EDS Files
|
 |
V60-V62 series directional control valves, Cv from 0.75 to 2.6
- Port SIze: 1/8" to 3/8" NPT, and ISO G
- Flow: Cv of 0.75 to 4.2
- Valve Type: 3-port/2-position, 5-port/2-position, and 5-port/3-position, and modular fixed length manifold 2 x 3-port/2-position
- Mounting Options: Two through holes for wall or control cabinet mounting
- Operator Types: Solenoid and pilot actuated
- Electrical Connections: DIN 43650 Table “B”
|
 |
Mini ISO Star valves, Cv from 0.92 to 1.22
- Port Size: ISO 15407-1/VDMA 24 563, 18 and 26 mm
- Flow: Cv of 0.92, 1.22, 1.17
- Valve Type: 5-port/2-position, 5-port/3-position, dual 3-post/2-position
- Mounting Options: Single or manifolding subbase
- Operator Types: Solenoid pilot, or air pilot
- Electrical Connections: Cable grip standard. Optional: electrical connectors are cable grip with indicator light, a 1/2" NPT conduit connector, 10-foot molded cable, and 10-foot molded cable with surge suppression, reverse polarity protection, and indicator light.
|
 |
ISO Star series valves, Cv from 1.2 to 4.0
- Port Size: 1/4" (size 1), 3/8" (size 2), 1/2" (size 3), NPT or ISO G
- Flow: Cv of 1.2, 2.4, 4.0
- Valve Type: 5-port/2-position and 5-port/3-position
- Mounting Options: single subbase, or manifolding subbase
- Operator Types: Solenoid pilot, or air pilot
- Electrical Connections: Cable grip standard. Optional: electrical connectors are cable grip with indicator light, a 1/2" NPT conduit connector, 6-foot, three-conductor molded cable, and 6-foot, three-conductor molded cable with surge suppression, reverse polarity protection, and indicator light.
|
 |
Super X, manual & mechanical spool valves, Cv from 0.34 to 0.98
- Port SIze: 1/8" and 1/4" NPT
- Flow: 1/8" (Cv of .34), 1/4" (Cv of .98)
- Valve Type: 3-port/2-position, 5-port/2-position, and 5-port/3-position
- Mounting Options: Two through holes for wall or control cabinet mounting. Many operators are available for panel mounting.
- Operator Types: Manual or mechanical
|
 |
Nugget 200 spool valves, Cv of 1.6
- Port SIze: 1/4", 3/8", or 1/2" NPT or ISO G
- Flow: Cv of 1.6
- Valve Type: 3-port/2-position, 5-port/2-position, and 5-port/3-position
- Mounting Options: Inline valves, stacking valve assembly, stacking valve assembly with junction box, or inline fixed length manifold.
- Operator Types: Solenoid pilot, air pilot, manual, or mechanical
- Electrical Connections: DIN 43650 Table “B”, 1/2" NPT conduit connector, or 1" conduit (junction box)
|
 |
Nugget 500 series valves, Cv from 4.0 to 5.6
- Port Size: 3/8", or 1/2" NPT or ISO G, and 3/4" ports NPT (inline valves only)
- Flow: Cv of 5.0
- Valve Type: 5-port/2-position and 5-port/3-position
- Mounting Options: Inline have two sets of mounting holes through the body. Fixed length manifolds, single subbase, and subbase valves attached to a manifolding subbase.
- Operator Types: Solenoid pilot or air pilot
- Electrical Connector Options: cable grip with indicator light, a 1/2" NPT conduit connector and a 5-foot, three-conductor, molded cable connector with or without indicator light and surge suppression.
|
 |
Prospector series poppet valves, Cv from 1.2 to 49.5
- Port Size: 1/4" through 2"
- Flow: Cv of 2.1 to 49.5
- Valve Type: 2-port/2-position, 3-port/2-position, 4-port/2-position, and 3-port/2-position multi-directional
- Mounting Options: Inline or single subbase
- Operator Types: Solenoid pilot, air pilot, manual, or mechanical
- Electrical Connector Options: cable grip with indicator light, a 1/2" NPT conduit connector and a 5-foot, three-conductor, molded cable connector with or without indicator light and surge suppression.
|
 |
V20 and V22 series valve islands, Cv from 0.28 to 0.46
- Port Size: 1/8" and 1/4" NPT or ISO G
- Flow: Cv of 0.41 to 1.17
- Valve Type: 5-port/2-position, 5-port/3-position, dual 3-port/2-position (in one body)
- Mounting options: Modular manifold up to 20-stations
- Common Wireway Electrical Connections: 25-pin 'D' sub connector and 1" NPT conduit
- Fieldbus I/O capability: 128 I/O per node
- Fieldbus Protocols: DeviceNet, Profibus-DP, Interbus-S, CANOpen, and AS-Interface
EDS Files
|
 |
Nugget 30 series valve, Cv from 0.16 to 0.27
- Port SIze: Port fittings in 5/32", 1/4", 4 mm, or 6 mm
- Flow: Cv of .27
- Valve Type: 5-port/2-position and 5-port/3-position
- Electrical Connections: 25-pin D connector and plug-in wireway, or pinch plugs with leads
- Subbase Mounting: lightweight plastic manifolding subbase with plug-on common wireway and 25-pin D connector provides up to 24 stations, or Aluminum fixed length 10-32 UNF ported subbase (1 to 12 stations).
- Operator Types: Solenoid pilot
- Fieldbus Compatible
|
 |
Nugget 40 series valves, Cv from 0.23 to 0.41
- Port SIze: Inline ports - 10-32 UNF
- Subbase ports - 1/8" NPT
- Endplate ports - 1/4" NPT (inlet), 1/8" NPT (exhaust)
- Flow: Inline - Cv of .26, subbase Cv of .41
- Valve Type: 3-port/2-position, 5-port/2-position, and 5-port/3-position
- Mounting Options: Inline, inline on a fixed length manifold, inline modular, single subbase valve, and subbase-modular manifolds
- Electrical Connections: 25-pin D connector, or 1" conduit electrical connection
- Operator Types: Solenoid pilot or air pilot, Fieldbus Compatible
|
 |
Nugget 120 series valves, Cv from 0.79 to 1.17
- Port SIze: Subbase ports - 1/4" NPT
- Subbase endplates - 3/8" NPT (inlet), 1/4" (exhaust)
- Flow: 3/2 and 5/2 Cv of 1.17, 5/3 Cv of 0.79
- Valve Type: 3-port/2-position, 5-port/2-position, and 5-port/3-position
- Mounting Options: Subbase valve - through holes to subbase and manifold, Manifold mounted - through holes in end plate or to a 35 mm DIN rail
- Operator Types: Solenoid pilot or air pilot
- Electrical Connections: 25-pin D connector, or 1" conduit electrical connection
- Fieldbus Compatible
|
 |
Herion pilot, air operated, and poppet valves, Cv from 1.4 to 44.4
- Port SIze: Port fittings in 5/32", 1/4", 4 mm, or 6 mm
- Flow: Cv of .27
- Valve Type: 5-port/2-position and 5-port/3-position
- Electrical Connections: 25-pin D connector and plug-in wireway, or pinch plugs with leads
- Subbase Mounting: lightweight plastic manifolding subbase with plug-on common wireway and 25-pin D connector provides up to 24 stations, or Aluminum fixed length 10-32 UNF ported subbase (1 to 12 stations).
- Operator Types: Solenoid pilot
- Fieldbus Compatible
|
 |
KIP valves, Cv from 0.025 to 1.0
- Port SIze: Port fittings in 5/32", 1/4", 4 mm, or 6 mm
- Flow: Cv of .27
- Valve Type: 5-port/2-position and 5-port/3-position
- Electrical Connections: 25-pin D connector and plug-in wireway, or pinch plugs with leads
- Subbase Mounting: lightweight plastic manifolding subbase with plug-on common wireway and 25-pin D connector provides up to 24 stations, or Aluminum fixed length 10-32 UNF ported subbase (1 to 12 stations).
- Operator Types: Solenoid pilot
- Fieldbus Compatible
|