| Fluid Control Valves |
|
Norgren's Fluid Control Valves offer World Class product engineering.
|
| Norgren Fluid Control Valves |
![]() |
KIP valves, Cv from 0.025 to 1.0
|
![]() |
KIP FasTrac
Our FasTrac Delivery Commitment
|
![]() |
2/2 Diaphragm Valves
Norgren’s Diaphragm valves offer World Class product engineering. They are compact and allow wide temperature and pressure range compatibility. The diaphragm valves can be highly resistant to the most aggressive chemical environments. |
![]() |
2/2 Y-Body / Angle Valves
Norgren’s Y Body/Angle Seat Valves offer outstanding high flow, high temperature and high pressure compatibility. These valves are extremely reliable and versatile and offer you the choice of brass or stainless steel to suit your application. |
![]() |
2/2 Solenoid Valves
Norgren’s 2/2 Solenoid Valves are versatile allowing you the choice of brass or stainless steel to suit your application. These valves are direct acting and are ideally suited for chemical and high temperature applications |
![]() |
3/2 Solenoid Valves
Norgren’s 3/2 Solenoid valves offer unbeatable high pressure and high temperature compatibility thanks to the seal material options available. They are compact and offer a Universal porting option allowing a number of application possibilities. The variety of solenoid options (including hazardous duty) allows a customer to combine the right valve and coil to their application. |
![]() |
4/2 Solenoid Valves
Norgren’s 4/2 Solenoid valves offer tremendous high flow, high temperature and high pressure compatibility. With the range and innovation of the sealing options ideally suits these valves for a wide range of fluids and temperatures. |
![]() |
NAMUR Pilot Valves These Norgren NAMUR Pilot Valves are flexible enough to offer a 3 way or a 4 way configuration and the integrated exhaust feedback allows the protection of actuator springs, a great cost saving for the customer |
![]() |
Pneumatic Directional Valves - Base Ported
Norgren Base Ported Valves are an excellent choice for high and low pressure applications where a long lasting valve is required. With fast response times, extremely low leak rates, and competitive pricing, these valves will provide years of reliable service. |
![]() |
Pneumatic Directional Valves - Poppet
For those applications requiring high Cv, fast response times, large exhaust capacity, and a valve that is dirt tolerant - poppet valves offer an excellent solution. Norgren offers a complete series of Inline Poppet Valves - 3/2 (3 way, 2 position) solenoid and air-actuated in port sizes from 1/2" to 2" NPT. |
![]() |
Pneumatic Directional Valves - Soft Seal
Herion's soft seal pneumatic directional valves offer high flow design with fast response times. They are easy to service, and can operate with or without lubricated compressed air. These valves are energy efficient with a superior "T" seal design; the sealing force increases with the pressure. |
![]() |
Proportional Valves
Norgren offers a complete line of pneumatic proportional valves for precise stepless control of pressure and flow. Port sizes from 1/8” to 1/2” are offered in pressure ranges up to 230 psi. Options include analog or digital inputs, open or closed-loop types, and a variety of fieldbus interfaces. |
![]() |
Motorized Proportional Fluid Control Valves
Motorized proportional fluid control valves is a motorized valve for fluids (hot water, oil, air, etc.) that can handle dirty fluids. Offering a choice of compact drives, the valve has low power consumption. The throttle setting is produced by wear-resistant control discs, and the valve will remain on the last setting if power is lost. |
![]() |
Pressure Safety Valves
Pneumatic press double drives, also referred to as dual air valves or press safety valves, are used to control the air actuated systems which must always exhaust to a safe position. This valve is designed for self-checking in accordance with OSHA and ANSI. This design with its unique cross flow pattern and air logic monitor is a revolutionary technological advancement to double valve design. |
![]() |
Dust Collector / Filter / Pulse Valves
The 82900 series twist on dust collector offers fast response times and components that are designed to last. Ports are available in NPT and BSPP "G" thread to international standards. Simple construction allows mounting without tools, just push down and "twist-on". |